Frequently Asked Questions

What Level 2 (240V) EVSE products are available to Soul EV customers?

Leviton recommends the Level 2 32A, Evr-Green® 320 for Kia Soul EV consumers. The Evr-Green 320 is available in 18 and 25’ configuration. In addition Leviton offers the industry first Evr-Green® 400, 40 Amp Charging Station, that delivers up to 10kW of charging. Both the Evr-Green 320 and the Evr-Green 400 enable Kia consumers to optimize the charge time for their Kia Soul EV.