Charging Options

Leviton recommends that you contact your local utility if you have an electric vehicle charging station. This will help ensure grid reliability and safety, and the utility can explain electrical rate options.

The Evr-Green® e30 Charging Station provides up to 30 amps continuous at 240 volts AC (7.2 kW output) and enables fast charging of any SAE J1772™ compatible plug-in electric vehicle. 

Features and Benefits:

  • Compatible with all Charging Station Standards and Recommended Practices, including SAE J1772, NEC 625, UL 2231 and UL 2594
  • Auto-Reclosure” feature enables charging to restart following a minor fault, thereby reducing the chance of having an undercharged battery
  • Enclosure is rated NEMA Type 3R for indoor and outdoor use
  • “Wrap-around” cable management for easy storage between uses
  • 18'  charging cable available
  • Ground monitor interrupter circuit for safety

The Leviton Evr-Green® e40 Charging Station enables fast-charging of any SAE J1772™ Compatible Electric Vehicle. The 40A Charging Station will optimize the charge time for vehicles with onboard chargers larger than 6.6kW. The 40A charging station includes a 25 foot charging cable, which offers flexibility in the mounting location.

  • Auto-Reclosure feature enables charging to restart following a minor fault, thereby reducing the chance of having an undercharged battery
  • Enclosure is rated NEMA Type 3R
  • Ground monitor interrupter circuit for safety

 

The EVSE pedestal used in conjunction with the Evr-Green® e30 Electric Vehicle Charging Station provides durable electric vehicle charging for indoor or outdoor uses. 

  • Allows for one or two electric vehicle charging stations to be efficiently mounted on a single pedestal to save installation cost, space and time
  • Compliant with Americans with Disabilities Act (ADA) recommended charge connect height of less than 48” and greater than 24”
  • Constructed of durable powder coated steel to withstand environmental conditions
  • Convenient docking station for charge connector ensures added connector protection
  • Inexpensive lockable and secure systems. Both the charging station and charge connector can be locked to prevent unauthorized use or removal
  • 1 Year Warranty